HUBBELL
BCR24
BCR24

B5667, Horizontal Parallel Run Cables through Top of Ground Rod, 2 AWG

Brand:

Burndy

Catalog ID:

B5667

Mold, Horizontal Parallel Run Cables through Top of Ground Rod, 2 AWG, 115 Weld Metal, 1/2" Ground Rod.

Features: Type BCR-24 Molds Are Used To Join Horizontal Parallel Cables To The Top Of A Vertical Ground Rod, Size Range Is 4 AWG Through 750 KCMIL Concentric Stranded Copper Conductors, 1/2 IN Through 1 IN For The Ground Rod, Ground Rod Size: 1/2 IN, Conductor Type: Concentric Stranded Copper, Cartridge Type: Standard, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0330-00 Cable Clamp, B38-0304-00 File, Required Tools: B38-0309-00 Flint Ignitor

Product details

General

Application

For Joining Horizontal Parallel Cables To The Top Of A Vertical Ground Rod

EU RoHS Indicator

Yes

Sub Brand

BURNDYWELD

UPC

781810389683

UPC 12 Digit

7818103896833

Conductor Related

Conductor - Copper Str Tap

2 AWG

Conductor - Rod Size

1/2 in

Conductor Type

  • CU C Str-Tap
  • Rod-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads