HUBBELL
BCS3-Flat
BCS3-Flat

B594, Angular Cable Drop to Vertical Steel Surface, 250 kcmil

Brand:

Burndy

Catalog ID:

B594

Mold, Angular Cable Drop to Vertical Steel Surface, 250 kcmil, 115 Weld Metal.

Features: Type BCS-3 Molds Are Used To Join The End Of A Copper Cable At A 45 DEG Angle To A Vertical Steel Surface, Size Range Is 6 AWG Through 1000 KCMIL Concentric Stranded Copper Conductors, Cable To Flat Steel, Recommended Accessories: Magnetic Clamps To Hold Molds Against Vertical Steel, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0101-00 Rasp, Conductor Type: Concentric Stranded Copper, Cartridge Type: Standard, Required Tools: B38-0309-00 Flint Ignitor

Product details

General

Application

For Joining End Of A Copper Cable At A 45 DEG Angle To A Vertical Steel Surface

EU RoHS Indicator

Yes

Sub Brand

BURNDYWELD

UPC

781810394069

UPC 12 Digit

7818103940699

Conductor Related

Conductor - Copper Str Size

250 kcmil

Conductor Type

  • CU C Str-Size
  • Pipe Rigid-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

480

Resources and downloads