HUBBELL
BUR_PPHID-264244_B743
BUR_PPHID-264244_B743

B745, 4/0 AWG, 1/8" Mold

Brand:

Burndy

Catalog ID:

B745

BURNDYWeld BCB7 4/0 - 1/8.

Product details

General

Trade Name

BURNDYWeld®

UPC

781810400418

UPC 12 Digit

7818104004188

Dimensions

Dimension - Bus Bar Size Tap Side inch

1/8" X 1"

Conductor Related

Cable Size

4/0 AWG

Conductor - Copper Str Size

4/0 AWG

Conductor - Copper Str Size Range

4/0 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads