HUBBELL
BCRE1
BCRE1

B7520, Horizontal Parallel Tap to Rebar, 1/0 AWG, #5 Rebar

Brand:

Burndy

Catalog ID:

B7520

Mold, Horizontal Parallel Tap to Rebar, 1/0 AWG, #5 Rebar, 90 Weld Metal.

Features: Type BCRE-1 Molds Are Recommended For Parallel, Horizontal Connections For Concentric Stranded Conductors 6 AWG Through 4/0 AWG Joined To Reinforcing Bars 3 AWG Through 6 AWG And Larger, The High Copper Content Joint Has A Higher Current Carrying Capacity Than The Conductors Being Joined And Is Impervious To Vibration And Moisture, Cartridge Type: Standard, Conductor Type: Concentric Stranded Copper, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0304-00 File, Rebar Size: #5, Packing Material: B38032900 Copper Shim Stock, Required Tools: B38-0309-00 Flint Ignitor

Product details

General

Application

For Parallel, Horizontal Connections

EU RoHS Indicator

Yes

Sub Brand

BURNDYWELD

Trade Name

BURNDYWeld®

UPC

781810407950

UPC 12 Digit

7818104079500

Conductor Related

Cable Size

2/0 AWG

Conductor - Copper Str Size

1/0

Conductor - Copper Str Size Range

1/0 AWG

Conductor - Rebar Size

5

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads