HUBBELL
BUR_PPHID-264244_B743
BUR_PPHID-264244_B743

B761, 2/0 AWG, 1/4" Mold

Brand:

Burndy

Catalog ID:

B761

BURNDYWeld BCB7 2/0-1/4.

Product details

General

Trade Name

BURNDYWeld®

UPC

781810400838

UPC 12 Digit

7818104008388

Dimensions

Dimension - Bus Bar Size Tap Side inch

1/4" X 1-1/2"

Conductor Related

Conductor - Copper Str Size

2/0 AWG

Conductor - Copper Str Size Range

2/0 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads