BCRE3
BCRE3

B7634, Horizontal through Cable to Vertical Rebar, 3/0 AWG, #4 Rebar

Brand:

Burndy

Catalog ID:

B7634

Mold, Horizontal through Cable to Vertical Rebar, 3/0 AWG, #4 Rebar, 150 Weld Metal.

Features: Type BCRE-3 Molds Are Recommended For Horizontal Conductors To Vertical Rebar Connections For Concentric Stranded Conductors 6 AWG Through 4/0 AWG Joined To Reinforcing Bars #3 Through #7 And Larger, The High Copper Content Joint Has A Higher Current Carrying Capacity Than The Conductors Being Joined And Is Impervious To Vibration And Moisture, Recommended Accessories: Vertical Chain Clamps, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0304-00 File, Rebar Size: #4, Cartridge Type: Standard, Required Tools: B38-0309-00 Flint Ignitor, Packing Material: B38032900 Copper Shim Stock

Product details

General

Application
For Horizontal Conductors To Vertical Rebar Connections
EU RoHS Indicator
Yes
Sub Brand
BURNDYWELD
Trade Name
BURNDYWeld®
UPC 12 Digit
7818104092066

Conductor Related

Cable Size
3/0 AWG
Conductor - Copper Str Size
3/0 AWG
Conductor - Copper Str Size Range
3/0 AWG
Conductor - Rebar Size
#4
Conductor - Rebar Size Range
4
Conductor Type
  • CU C Str-Size
  • Rebar-Size

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Minimum Pack Quantity
1

Resources and downloads

Product Cross Section Image(s)

Sales Drawings