Brand:
Burndy
Catalog ID:
B7723
Features: Type BCRE-4 Molds Are Recommended For Horizontal Through Conductors To Horizontal Rebar At Right Angle Connections For Concentric Stranded Conductors 6 AWG Through 4/0 AWG Joined To Reinforcing Bars #3 Through #6 And Larger, The High Copper Content Joint Has A Higher Current Carrying Capacity Than The Conductors Being Joined And Is Impervious To Vibration And Moisture, Cartridge Type: Standard, Recommended Accessories: B40-0319-03 Mold Cleaner For Cartridge Sizes #90 - #500, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0304-00 File, Conductor Type: Concentric Stranded Copper, Packing Material: B38032900 Copper Shim Stock, Required Tools: B38-0309-00 Flint Ignitor, Rebar Size: #4
Application
EU RoHS Indicator
Sub Brand
Trade Name
UPC
UPC 12 Digit
Cable Size
Conductor - Copper Str Size
Conductor - Copper Str Size Range
Conductor - Rebar Size
Conductor - Rebar Size Range
Conductor Type
Standards - RoHS Compliance Status
Carton Quantity
Minimum Pack Quantity
Pallet Quantity