HUBBELL
BUR_PPHID-264244_B743
BUR_PPHID-264244_B743

B774, 350 kcmil, 1/4" Mold

Brand:

Burndy

Catalog ID:

B774

BURNDYWeld BCB7 350-1/4.

Product details

General

Trade Name

BURNDYWeld®

UPC

781810401125

UPC 12 Digit

7818104011255

Dimensions

Dimension - Bus Bar Size Tap Side inch

1/4" X 2"

Conductor Related

Cable Size

350 kcmil

Conductor - Copper Str Size

350 kcmil

Conductor Type

CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads