HUBBELL
BCRE6
BCRE6

B7919, Horizontal Cable Tap to Vertical Rebar Mold

Brand:

Burndy

Catalog ID:

B7919

Horizontal Cable Tap to Vertical Rebar Mold with packing material number B38-4063-00.

Product details

General

Trade Name

BURNDYWeld®

UPC

781810411148

UPC 12 Digit

7818104111488

Conductor Related

Cable Size

#1 AWG

Conductor - Copper Str Size

1 AWG

Conductor - Rebar Size Range

#7 & Larger

Conductor Type

  • CU C Str-Size
  • Rebar-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads