HUBBELL
BUR_PPHID-264244_B830
BUR_PPHID-264244_B830

B847, Vertical Overhead Tap to Horizontal Bus, 1/0 AWG, 1/4" x 1-1/2" & Wider Bus Bar

Brand:

Burndy

Catalog ID:

B847

Mold, Vertical Overhead Tap To Horizontal Bus, 1/0 AWG, 1/4" 1-1/2" & Wider Bus Bar, 150 Weld Metal.

Features: Type BCB-2 Molds Are Used To Connect An Overhead Vertical Cable Tap To Horizontal Copper Bus Bar With The Flat Side Vertical, Size Range Is 1/0 AWG Through 1000 MCM Concentric Stranded Copper Conductors, Bus Size Range Is From 1/8 X 1 IN Through 1/2 X 1-1/2 IN And Wider, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, Conductor Type: Concentric Stranded Copper, Cartridge Type: Standard, Required Tools: B38-0309-00 Flint Ignitor, Bus Bar Size: 1/4 X 1-1/2 IN And Wider

Product details

General

Application

For Connecting An Overhead Vertical Cable Tap To Horizontal Copper Bus Bar With The Flat Side Vertical

EU RoHS Indicator

Yes

Sub Brand

BURNDYWELD

UPC

781810394571

UPC 12 Digit

7818103945711

Conductor Related

Conductor - Copper Str Size

1/0

Conductor - Copper Str Size Range

1/0 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads