HUBBELL
BUR_PPHID-264244_B830
BUR_PPHID-264244_B830

B874, Vertical Overhead Tap to Horizontal Bus, 3/8" x 1-1/2" & Wider Bus, 500 kcmil

Brand:

Burndy

Catalog ID:

B874

Mold, Vertical Overhead Tap to Horizontal Bus, 3/8 in X 1-1/2 in & WIDER bus, 500 kcmil, 250 Weld metal.

Product details

General

UPC

781810394946

UPC 12 Digit

7818103949466

Dimensions

Dimension - Bus Bar Size Tap Side inch

3/8 in X 1-1/2 in & WIDER

Conductor Related

Conductor - Copper Str Size

500 kcmil

Conductor Type

CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads