HUBBELL
BUR_PPHID-264244_B898
BUR_PPHID-264244_B898

B925, Vertical Overhead Tap to Horizontal Bus, 3/8" x 1" & Wider Bus Bar, 1/0 AWG

Brand:

Burndy

Catalog ID:

B925

Mold, Vertical Overhead Tap to Horizontal Bus, 3/8" X 1" & WIDER bus, 1/0 AWG, 150 Weld metal.

Product details

General

Trade Name

BURNDYWeld®

UPC

781810395875

UPC 12 Digit

7818103958755

Dimensions

Dimension - Bus Bar Size Tap Side inch

3/8" X 1" & WIDER

Conductor Related

Conductor - Copper Str Size

1/0

Conductor Type

CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads