HUBBELL
BCS18
BCS18

B9253, Horizontal Tap Cable to Vertical Steel Surface, 4/0 AWG

Brand:

Burndy

Catalog ID:

B9253

Mold, Horizontal Tap Cable to Vertical Steel Surface (on surface), 4/0 AWG, 115 Weld Metal.

Product details

General

Trade Name

BURNDYWeld®

UPC

781810395882

UPC 12 Digit

7818103958822

Conductor Related

Conductor - Copper Str Size

4/0 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1