BS2016, Single Shot Mold, Single Cable to Ground Rod
Request a Quote
Brand:
Burndy
Catalog ID:
BS2016
RUS Accepted.
Product details
Resources and downloads
Product details
General
Trade Name
BURNDYWeld®
UPC
781810405833
UPC 12 Digit
7818104058333
Conductor Related
Conductor - Copper Str Size
2/0 AWG
Conductor - Rod Size
5/8 in
Conductor Type
CU C Str-Size
CU C Solid-Size
Rod-Size
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Logistics
Minimum Pack Quantity
12
Resources and downloads
Specifications
Download All
BURNDY_BS2016_Specsheet
BS2016 Specification Sheet
Catalogs
Full Line BURNDY Catalog
Product Cross Section Image(s)
BUR_BS2012_LineArt
Sales Drawings
10051624-01_B