HUBBELL
BUR_PPHID-264244_SSMBCR1
BUR_PPHID-264244_SSMBCR1
Discontinued

BS2018, Single Shot Mold, Cable to Top of Ground Rod, #3-4 AWG Solid, #4-6 AWG Stranded, 3/4" Ground Rod

Brand:

Burndy

Catalog ID:

BS2018

One Shot Mold, Cable to Top of Ground Rod, 3-4 AWG (Sol.), 4-6 AWG (Str.), 3/4" Ground Rod.

Features: BURNDYweld Single Shot Molds Are An Economical Way To Make Cable Connections Onto The Top Of A Ground Rod, The Single Shot Is A Disposable Single Use Ceramic Mold That Comes Complete With Everything Required Except The Flint Ignitor, Ground Rod Size: 3/4 IN

Product details

General

Application

For Making Cable Connections Onto The Top Of A Ground Rod

EU RoHS Indicator

Yes

Sub Brand

BURNDYWELD

Trade Name

BURNDYWeld®

UPC 12 Digit

7818104058577

Conductor Related

Conductor - Copper Solid Size

3 AWG, 4 AWG

Conductor - Copper Str Size

4 AWG, 6 AWG

Conductor - Rod Size

3/4 in

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size
  • Rod-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Resources and downloads