HUBBELL
BUR_PPHID-264244_SSMBCR2
BUR_PPHID-264244_SSMBCR2

BS2024, Single Shot Mold, Through Cable to Top of Ground Rod, #6-8 AWG Solid, #4-6 AWG Stranded, 1/2" Ground Rod

Brand:

Burndy

Catalog ID:

BS2024

One Shot Mold, Through Cable to Top of Ground Rod, 6-8 AWG (Sol.), 8 AWG (Str.), 1/2" Ground Rod.

Features: BURNDYweld Single Shot Molds Are An Economical Way To Make Cable Connections Onto The Top Of A Ground Rod, The Single Shot Is A Disposable Single Use Ceramic Mold That Comes Complete With Everything Required Except The Flint Ignitor, Ground Rod Size: 1/2 IN

Product details

General

Application

For Making Cable Connections Onto The Top Of A Ground Rod

EU RoHS Indicator

Yes

Sub Brand

BURNDYWELD

UPC 12 Digit

7818104058955

Conductor Related

Conductor - Copper Solid Size

6 AWG, 8 AWG

Conductor - Copper Str Size

8 AWG

Conductor - Rod Size

1/2 in

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size
  • Rod-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

12

Resources and downloads