HUBBELL
Image of 250 4-11/16 in. Square Extension Ring, Drawn, 1-1/2 in. Deep with Eight 1/2 and Four 3/4 in. KO's
Image of 250 4-11/16 in. Square Extension Ring, Drawn, 1-1/2 in. Deep with Eight 1/2 and Four 3/4 in. KO's
Discontinued

4-11/16 in. Square Extension Ring, Drawn, 1-1/2 in. Deep with Eight 1/2 and Four 3/4 in. KO's

Brand:

Burndy

Catalog ID:

250

4-11/16 in. Square Extension Ring, Drawn, 1-1/2 in. Deep with Eight 1/2 and Four 3/4 in. KO's.

  • Packed in moisture-resistant plastic cartridges with tight fitting caps
  • Cartridges, along with necessary steel discs, are packed in boxes that are hermetically sealed ensuring the powder arrives in good conditition, dry and ready for fast, positive ignition

Welding Powder Size: 250 GM, Recommended Accessories: B370320-03 Steel Disc

Product details

General

Application

For Welding Copper To Copper, Copper To Steel, Copper To Rail, Copper To Cast Iron And One For Welding Copper To Steel For Cathodic Protection

Catalog Number

250

EU RoHS Indicator

Yes

Sub Brand

WELD METAL

Trade Name

BURNDYWeld®

UPC

781810402375

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

40

Pallet Quantity

2160