HPS_ID_C6000152A_PRODIMAGE
HPS_ID_C6000152A_PRODIMAGE
play
play

Penetrating Cluster Bar, 11in. Bar, w/ Pressure Terminal, 36in. Chain, Pole-Penetrating Screw, Grade 5

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C6000152A

Penetrating Cluster Bar, 11in. Bar, w/ Pressure Terminal, 36in. Chain, Pole-Penetrating Screw, Grade 5

  • Used to create an Equi-Potential Zone (EPZ) on poles with temporary protective ground sets
  • Designed and tested to ASTM F855 Grade 5 withstand rating of 43kA for 15 cycles or 30kA for 30 cycles
  • 11" copper bar for mounting ground clamps
  • pressure terminal for plain plug ferrules
  • 36in. of chain to wrap around pole
  • Penetrating screw to create EPZ zone into the pole

Product details

General

UPC
096359724193

Dimensions

Weight
11.5 lb

Logistics

Standard Package
1

Resources and downloads

Videos

play
CHANCE Temporary Protective Grounding (VI09071E0620)
play
CHANCE Temporary Protective Grounding (VI09072SP0720)