HUBBELL
HPS_ID_PSC6003494_PRODIMAGE
HPS_ID_PSC6003494_PRODIMAGE
play
play

Ball Stud Ground Clamp for 30mm Ball, 5H

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC6003494

5H Ball Stud Ground Clamp for 30mm Ball

  • Grade 5H Rated
  • Rated 47kA with X/R = 30
  • First cycle current peak = 127 kA
  • Last cycle current peak = 70 kA
  • Test duration = 15 cycles

Product details

General

Catalog Number

PSC6003494

UPC

096359565208

Dimensions

Weight

1.358 lb

Certifications And Compliance

Fault Current - ASTM Grade

5H

Resources and downloads

Specifications

Videos

play
CHANCE Temporary Protective Grounding
play
CHANCE Temporary Protective Grounding