HUBBELL
HPS_ID_PSC6003492_PRODIMAGE
HPS_ID_PSC6003492_PRODIMAGE
play
play

Long Stud, 30mm, 5H

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC6003492

5H Long Ball Stud, 30mm ball, 3.0" x .75" dia. shaft, 5/8-11 UNC threads

  • Grade 5H Rated
  • Rated 47kA with X/R = 30
  • First cycle current peak = 127 kA
  • Last cycle current peak = 70 kA
  • Test duration = 15 cycles

Product details

General

Catalog Number

PSC6003492

UPC

096359567820

Dimensions

Weight

1.4 lb

Certifications And Compliance

Fault Current - ASTM Grade

5H

Resources and downloads

Specifications

Sales Drawings

Videos

play
CHANCE Temporary Protective Grounding
play
CHANCE Temporary Protective Grounding