HUBBELL
Image of PSC6003350 Slip-Resistant Equi-Mat®Kit, 120" x 120"
Image of PSC6003350 Slip-Resistant Equi-Mat®Kit, 120" x 120"
play
play

Slip-Resistant Equi-Mat®Kit, 120" x 120"

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC6003350

Slip-Resistant Equi-Mat®Kit, Personal Protective Ground Mat, 120" x 120", includes Long Ball Stud, Ground Set (T6002841) and Storage Bag (C4170147)

  • Portable, lightweight, high performance
  • An easy way to help establish an equipotential zone for a worker
  • For standing on during various energized and deenergized work practices
  • Properly applied, it accomplishes compliance with OSHA 1910.269: “Equipotential Zone. Temporary protective grounds SHALL be placed at such locations and arranged in such a manner as to prevent each employee from being exposed to hazardous differences in electricalpotential.”
  • Consists of a high-ampacity tinned-copper-braid cable sewn in a grid pattern onto a vinyl/polyester fabric
  • Cable terminals permit connecting mat's grid in series with an electrical ground and subject system component or vehicle
  • Mat may be folded and stored in a tool bag to help keep it clean and protected

Product details

General

Catalog Number

PSC6003350

EU RoHS Indicator

No

UPC

096359490173

Dimensions

Dimensions

22 in x 11 in x 11 in

Height

11 in

Length

22 in

Weight

30 lb

Width

11 in

Resources and downloads

Specifications

Videos

play
CHANCE Temporary Protective Grounding
play
CHANCE Temporary Protective Grounding