HUBBELL
HPS_ID_GR43B52_PRODIMAGE
HPS_ID_GR43B52_PRODIMAGE
play
play

Rotating Ground Adapter for Reels

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

GR43BS2

Rotating Ground Adapter for Reels with Ball Stud-type connectors

  • Provide system protection while conductor is pulled from reels for stringing operations By design, the system adds conductor grounding but does not replace other grounding practices
  • This includes items such as CHANCE Equi-Mat® personal protective ground grids
  • System serves as intended path to ground for static discharge and accidental energizing from downed lines, equipment contact, adjacent conductors and lightning
  • ASTM Grade 5
  • Pipe Diameter Max: 2-11/16"
  • Connector Type: Two 1" dia. Ball Studs

Product details

General

Catalog Number

GR43BS2

EU RoHS Indicator

No

Power Supply

Shrouded?

Style

Swivel Top?

Thread Size

Type

UPC

096359483014

Dimensions

Jaw Width

Weight

12.75 lb

Electrical Ratings

Amperage - Display Range

Withstand Voltage

Conductor Related

Strands

Certifications And Compliance

Fault Current - ASTM Grade

Grade 5

Industry Standard(s)

ASTM F855

Logistics

Pallet Quantity

96

Resources and downloads

Specifications

Sales Drawings

Videos

play
CHANCE Temporary Protective Grounding
play
CHANCE Temporary Protective Grounding