HUBBELL
Burndy_SKU_Braid
Burndy_SKU_Braid

B22F9D25G15SV Flexible Copper Braid

Brand:

Burndy

Catalog ID:

B22F9D25G15SV

Silver Plated Ferrules.

Product details

General

Catalog Number

B22F9D25G15SV

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

4

Plated

Y

Plating Type

Silver plated

UPC

781810109854

UPC 12 Digit

7818101098544

Dimensions

Dimension - Hole Size inch

0.44 in

Dimension - L Length Overall mm

235 mm

Dimension - Length Overall inch

9.25 in

Length

9.25 in

Thickness

0.5 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1