B22GG25 Flexible Copper Braid
Request a Quote
Brand:
Burndy
Catalog ID:
B22GG25
Flexible Copper Braid.
Product details
Resources and downloads
Product details
General
Connector Type
Braid
Material
Copper
UPC 12 Digit
0
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Logistics
Minimum Pack Quantity
1
Resources and downloads
Specifications
B22GG25 Specification Sheet
Catalogs
Full Line BURNDY Catalog