HUBBELL
Burndy_SKU_Braid
Burndy_SKU_Braid

B23G72G18 Flexible Copper Braid

Brand:

Burndy

Catalog ID:

B23G72G18

Flexible Copper Braid.

Product details

General

Catalog Number

B23G72G18

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

6

Plated

Y

Plating Type

Tin plated

UPC

621945467835

UPC 12 Digit

0

Dimensions

Dimension - Hole Size inch

0.41 in

Dimension - L Length Overall mm

1829 mm

Dimension - Length Overall inch

72 iin

Length

72 in

Thickness

0.62 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1