B24D16D50G3TN Flexible Copper Braid
Request a Quote
Brand:
Burndy
Catalog ID:
B24D16D50G3TN
Tin Plated Ferrules.
Product details
Resources and downloads
Product details
General
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
8
Plated
Y
UPC
781810480939
Dimensions
Dimension - L Length Overall mm
419 mm
Dimension - Length Overall inch
16.50 in
Length
16.5 in
Certifications And Compliance
Standards - RoHS Compliance Status
CM
Logistics
Minimum Pack Quantity
1
Resources and downloads
Specifications
B24D16D50G3TN Specification Sheet
Catalogs
Full Line BURNDY Catalog
Sales Drawings
10098796