B24G284NTN Flexible Copper Braid
Request a Quote
Brand:
Burndy
Catalog ID:
B24G284NTN
Prop 65 Notice
Tin Plated Ferrules.
Product details
Resources and downloads
Product details
General
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
8
Plated
Y
UPC
781810475850
Dimensions
Dimension - L Length Overall mm
711 mm
Dimension - Length Overall inch
28.00 in
Length
28 in
Electrical Ratings
Rating - Indoor Amperage
340
Rating - Outdoor Amperage
405
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Logistics
Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
90
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
B24G284NTN Specification Sheet
Catalogs
Full Line BURNDY Catalog
Sales Drawings
10094911
3D Models
Download All
B24G284NTN_MODEL-PDF
B24G284NTN_MODEL-STEP
B24G284NTN_MODEL-IGES