HUBBELL
Burndy_SKU_Braid
Burndy_SKU_Braid

B24G362NX90 Flexible Copper Braid

Brand:

Burndy

Catalog ID:

B24G362NX90

Flexible Copper Braid.

Product details

General

Catalog Number

B24G362NX90

Connector Type

Braid

Material

Copper

UPC 12 Digit

0

Dimensions

Length

36 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1