HUBBELL
Burndy_SKU_Braid
Burndy_SKU_Braid

B24G63G22 Flexible Copper Braid

Brand:

Burndy

Catalog ID:

B24G63G22

Flexible Copper Braid.

Product details

General

Catalog Number

B24G63G22

Connector Type

Braid

Material

Copper

UPC

781810261385

UPC 12 Digit

7818102613855

Dimensions

Length

63 in

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1