HUBBELL
Burndy_SKU_Braid
Burndy_SKU_Braid

B2D18D33TNCG1 Flexible Copper Braid

Brand:

Burndy

Catalog ID:

B2D18D33TNCG1

Tin Plated Ferrules.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

Product details

General

Catalog Number

B2D18D33TNCG1

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

2

Plated

Y

UPC

781810421000

UPC 12 Digit

7818104210000

Dimensions

Dimension - D inch

2

Dimension - L Length Overall mm

466 mm

Dimension - Length Overall inch

18.33 in

Dimension - N inch

0.56

Dimension - Pad Width inch

0.94

Length

18.33 in

Weight

0.89 lb

Electrical Ratings

Rating - Indoor Amperage

380

Rating - Outdoor Amperage

395

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No