B2D19D42NTNCG1 Flexible Copper Braid
Request a Quote
Brand:
Burndy
Catalog ID:
B2D19D42NTNCG1
Tin Plated Ferrules.
Product details
Resources and downloads
Product details
General
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
2
Plated
Y
UPC
781810421017
UPC 12 Digit
7818104210177
Dimensions
Dimension - L Length Overall mm
493 mm
Dimension - Length Overall inch
19.39 in
Dimension - Pad Width inch
0.94
Length
19.4 in
Weight
1.06 lb
Electrical Ratings
Rating - Indoor Amperage
380
Rating - Outdoor Amperage
395
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
No
Resources and downloads
Catalogs
Full Line BURNDY Catalog
Sales Drawings
cwsc34887
3D Models
Download All
B2D19D42NTNCG1_MODEL-PDF
B2D19D42NTNCG1_MODEL-STEP
B2D19D42NTNCG1_MODEL-IGES