B2D24U Flexible Copper Braid
Request a Quote
Brand:
Burndy
Catalog ID:
B2D24U
Undrilled Ferrules.
Product details
Resources and downloads
Product details
General
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
2
Plated
Y
UPC
781810139875
UPC 12 Digit
7818101398755
Dimensions
Dimension - D inch
2.5
Dimension - L Length Overall mm
610 mm
Dimension - Length Overall inch
24.00 in
Dimension - N inch
0.62
Dimension - Pad Width inch
0.94
Length
24 in
Electrical Ratings
Rating - Indoor Amperage
380
Rating - Outdoor Amperage
455
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
No
Logistics
Minimum Pack Quantity
25
Resources and downloads
Catalogs
Full Line BURNDY Catalog
Sales Drawings
30015666