HUBBELL
Burndy_SKU_Braid
Burndy_SKU_Braid

B2D36TNG89 Flexible Copper Braid

Brand:

Burndy

Catalog ID:

B2D36TNG89

Tin Plated Braid 36 X .63 X .25.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

Product details

General

Catalog Number

B2D36TNG89

Material - Ferrules

Copper

UPC

621945467064

Dimensions

Dimension - L Length Overall mm

914

Dimension - Length Overall inch

36

Dimension - Width inch

1.25

Dimension - Width mm

32 mm

Length

36 in

Electrical Ratings

Rating - Indoor Amperage

380

Rating - Outdoor Amperage

455

Certifications And Compliance

Certification - CSA Approved

Yes

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

10

Minimum Pack Quantity

5

Pallet Quantity

900

Resources and downloads