HUBBELL
Burndy_SKU_Braid
Burndy_SKU_Braid

B2D42N Flexible Copper Braid

Brand:

Burndy

Catalog ID:

B2D42N

Flexible Copper Braid.

Product details

General

Catalog Number

B2D42N

Connector Type

Braid

Material

Copper

UPC

781810127261

UPC 12 Digit

7818101272611

Dimensions

Dimension - D inch

3

Dimension - L Length Overall mm

1067

Dimension - Length Overall inch

42

Dimension - N inch

0.62

Dimension - Pad Width inch

0.94

Length

42 in

Electrical Ratings

Rating - Indoor Amperage

380

Rating - Outdoor Amperage

455

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads