B2E12NTN Flexible Copper Braid
Request a Quote
Brand:
Burndy
Catalog ID:
B2E12NTN
Tin Plated Ferrules.
Product details
Resources and downloads
Product details
General
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
2
Plated
Y
UPC
781810202364
UPC 12 Digit
7818102023644
Dimensions
Dimension - D inch
3
Dimension - L Length Overall mm
305 mm
Dimension - Length Overall inch
12.00 in
Dimension - N inch
0.62
Dimension - Pad Width inch
1.62
Length
12 in
Electrical Ratings
Rating - Indoor Amperage
530
Rating - Outdoor Amperage
635
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Logistics
Minimum Pack Quantity
1
Resources and downloads
Specifications
B2E12NTN Specification Sheet
Catalogs
Full Line BURNDY Catalog
Sales Drawings
30015670
3D Models
Download All
B2E12NTN_MODEL-STEP
B2E12NTN_MODEL-PDF
B2E12NTN_MODEL-IGES