Burndy_SKU_Braid
Burndy_SKU_Braid

B2E30N Flexible Copper Braid

Brand:

Burndy

Catalog ID:

B2E30N

Flexible Copper Braid.

Product details

General

Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
2
Plated
Y
UPC
781810276884
UPC 12 Digit
7818102768844

Dimensions

Dimension - D inch
3
Dimension - L Length Overall mm
762 mm
Dimension - Length Overall inch
30.00 in
Dimension - N inch
0.62
Dimension - Pad Width inch
1.62
Length
30 in

Electrical Ratings

Rating - Indoor Amperage
530
Rating - Outdoor Amperage
635

Certifications And Compliance

Certification - CSA Approved
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX

Logistics

Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
375

Resources and downloads