HUBBELL
Burndy_SKU_Braid
Burndy_SKU_Braid

B2E4G85 Flexible Copper Braid

Brand:

Burndy

Catalog ID:

B2E4G85

Flexible Copper Braid.

Product details

General

Catalog Number

B2E4G85

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

2

Plated

Y

UPC

781810263969

UPC 12 Digit

7818102639699

Dimensions

Dimension - Hole Size inch

0.31 in

Dimension - L Length Overall mm

102 mm

Dimension - Length Overall inch

4.00 in

Length

4 in

Thickness - Pad

0.25 in

Electrical Ratings

Rating - Indoor Amperage

530

Rating - Outdoor Amperage

635

Certifications And Compliance

Certification - CSA Approved

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1