Burndy_SKU_Braid
Burndy_SKU_Braid

B2F12 Flexible Copper Braid

Brand:

Burndy

Catalog ID:

B2F12

Cu Flexible Braid Jumper, 2 Braids in Ferrules, 2 Holes 2 Ferrules, 1.50" Spacing, 12.00" L, .44" Hole Dia., Amp Rating: 600(Indoor) 720(Outdoor).

Product details

General

Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
2
Plated
N
UPC
781810807057

Dimensions

Dimension - D inch
3.00 in
Dimension - Hole Size inch
0.44 in
Dimension - L Length Overall mm
305 mm
Dimension - Length Overall inch
12.00 in
Dimension - N inch
0.75 in
Dimension - Pad Width inch
1.38 in
Length
12 in

Electrical Ratings

Rating - Indoor Amperage
600
Rating - Outdoor Amperage
720

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Minimum Pack Quantity
1

Resources and downloads

Product Cross Section Image(s)

Sales Drawings