HUBBELL
Burndy_SKU_Braid
Burndy_SKU_Braid

B2F12D25NTN Flexible Copper Braid

Brand:

Burndy

Catalog ID:

B2F12D25NTN

Tin Plated Ferrules.

Product details

General

Catalog Number

B2F12D25NTN

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

2

Plated

Y

UPC

781810162842

Dimensions

Dimension - L Length Overall mm

311 mm

Dimension - Length Overall inch

12.25 in

Length

12.25 in

Electrical Ratings

Rating - Indoor Amperage

600

Rating - Outdoor Amperage

720

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1