HUBBELL
Burndy_SKU_Braid
Burndy_SKU_Braid

B2F13G70TN Flexible Copper Braid

Brand:

Burndy

Catalog ID:

B2F13G70TN

Tin Plated Ferrules.

Product details

General

Catalog Number

B2F13G70TN

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

2

Plated

Y

UPC

781810200698

UPC 12 Digit

7818102006988

Dimensions

Dimension - L Length Overall mm

330 mm

Dimension - Length Overall inch

13.00 in

Length

13 in

Thickness - Pad

0.38 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1