HUBBELL
Burndy_SKU_Braid
Burndy_SKU_Braid

B2F14D25G66 Flexible Copper Braid

Brand:

Burndy

Catalog ID:

B2F14D25G66

Flexible Copper Braid and Copper Ferrules, 14 in Long.

Product details

General

Catalog Number

B2F14D25G66

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

2

Plated

N

UPC

781810206751

UPC 12 Digit

7818102067511

Dimensions

Dimension - L Length Overall mm

356 mm

Dimension - Length Overall inch

14.00 in

Length

14.25 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1