HUBBELL
Burndy_SKU_Braid
Burndy_SKU_Braid

B2F25U Flexible Copper Braid

Brand:

Burndy

Catalog ID:

B2F25U

Undrilled Ferrules.

Product details

General

Catalog Number

B2F25U

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

2

Plated

Y

UPC

781810087442

UPC 12 Digit

7818100874422

Dimensions

Dimension - L Length Overall mm

635 mm

Dimension - Length Overall inch

25.00 in

Length

25 in

Thickness - Pad

0.38 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1