B31G12G8 Flexible Copper Braid
Request a Quote
Brand:
Burndy
Catalog ID:
B31G12G8
Flexible Copper Braid.
Product details
Resources and downloads
Product details
General
Connector Type
Braid
Material
Copper
UPC
781810203057
UPC 12 Digit
7818102030577
Dimensions
Length
12 in
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Logistics
Minimum Pack Quantity
1
Resources and downloads
Specifications
B31G12G8 Specification Sheet
Catalogs
Full Line BURNDY Catalog