HUBBELL
Burndy_SKU_Braid
Burndy_SKU_Braid

B33E13G17 Flexible Copper Braid

Brand:

Burndy

Catalog ID:

B33E13G17

Flexible Copper Braid, 13.00 in Long.

Product details

General

Catalog Number

B33E13G17

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

9

Plated

Y

UPC

781810059968

UPC 12 Digit

7818100599688

Dimensions

Dimension - L Length Overall mm

330 mm

Dimension - Length Overall inch

13.00 in

Length

13 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1