B33E19D75G15W Flexible Copper Braid
Request a Quote
Brand:
Burndy
Catalog ID:
B33E19D75G15W
Flexible Copper Braid, Tin Plated Ferrules, 19.75 in Long.
Product details
Resources and downloads
Product details
General
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
9
Plated
Y
UPC
781810061169
UPC 12 Digit
7818100611699
Dimensions
Dimension - L Length Overall mm
502 mm
Dimension - Length Overall inch
19.75 in
Length
19.75 in
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Logistics
Minimum Pack Quantity
1
Resources and downloads
Catalogs
Full Line BURNDY Catalog