HUBBELL
Burndy_SKU_Braid
Burndy_SKU_Braid

B33G334NTN Flexible Copper Braid

Brand:

Burndy

Catalog ID:

B33G334NTN

Tin Plated Ferrules.

Product details

General

Catalog Number

B33G334NTN

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

3

Plated

Y

UPC

781810427231

UPC 12 Digit

7818104272311

Dimensions

Dimension - L Length Overall mm

838 mm

Dimension - Length Overall inch

33.00 in

Length

33 in

Electrical Ratings

Rating - Indoor Amperage

2500

Rating - Outdoor Amperage

3000

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1