B3D15D31G57W Flexible Copper Braid
Request a Quote
Brand:
Burndy
Catalog ID:
B3D15D31G57W
Tin Plated Ferrules.
Product details
Resources and downloads
Product details
General
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
3
Plated
Y
UPC
781810206164
UPC 12 Digit
7818102061644
Dimensions
Dimension - Hole Size inch
0.44 in
Dimension - L Length Overall mm
389 mm
Dimension - Length Overall inch
15.31 in
Dimension - Pad Width inch
1.19 in
Length
15.31 in
Thickness
0.25 in
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Logistics
Minimum Pack Quantity
1
Resources and downloads
Specifications
B3D15D31G57W Specification Sheet
Catalogs
Full Line BURNDY Catalog