HUBBELL
Burndy_SKU_Braid
Burndy_SKU_Braid

B3D6G47 Flexible Copper Braid

Brand:

Burndy

Catalog ID:

B3D6G47

Flexible Copper Braid.

Product details

General

Catalog Number

B3D6G47

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

3

Plated

Y

UPC

781810264140

UPC 12 Digit

7818102641400

Dimensions

Dimension - L Length Overall mm

152 mm

Dimension - Length Overall inch

6.00 in

Length

6 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1