HUBBELL
Burndy_SKU_Braid
Burndy_SKU_Braid

B3E12NSV Flexible Copper Braid

Brand:

Burndy

Catalog ID:

B3E12NSV

Flexible Copper Braid.

Product details

General

Catalog Number

B3E12NSV

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

3

Plated

Y

Plating Type

Silver plated

UPC

781810200964

UPC 12 Digit

7818102009644

Dimensions

Dimension - D inch

3 in

Dimension - Hole Size inch

0.56 in

Dimension - L Length Overall mm

305 mm

Dimension - Length Overall inch

12.00 in

Dimension - N inch

0.62 in

Dimension - Pad Width inch

1.64 in

Dimension - Z (inch)

3.25 in

Length

12 in

Thickness

0.31 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1