B3F15G73 Flexible Copper Braid
Request a Quote
Brand:
Burndy
Catalog ID:
B3F15G73
Flexible Copper Braid.
Product details
Resources and downloads
Product details
General
Connector Type
Braid
Material
Copper
UPC
781810567777
Dimensions
Dimension - L Length Overall mm
381
Dimension - Length Overall inch
15
Length
15 in
Electrical Ratings
Rating - Indoor Amperage
820 A
Rating - Outdoor Amperage
980 A
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Logistics
Minimum Pack Quantity
1
Resources and downloads
Specifications
B3F15G73 Specification Sheet
Catalogs
Full Line BURNDY Catalog
Sales Drawings
50009682